For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAM VA - Screw-on fitting, straight
Bill of material
XGAM NW 32 HS VA
DES
Identifier
XGAM NW 32 HS VA
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
38 mm
G1
Thread G1
M 48 x 2
G2
Thread G2
M 52 x 2
I
Length I
28.0 mm
L1
Length L1
59.0 mm
L2
Length L1
43.0 mm
SW
Width across flats SW
60 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.